CAD (0)
▾
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Specifications
Shaft Size |
N/A 8 1/2 in |
Seal Type |
N/A Aluminium Triple Labyrinth |
Bearing Type |
N/A Split Cylindrical Expansion Type |
Support Type |
N/A Four-Bolt Plummer Block |
Series Type |
N/A Light Series |
Pillow/Plummer Block Style |
N/A Split Cylindrical Housed Unit - Standard |
Bolt Size |
N/A 4 x M30 |
Bearing Number |
N/A LSE808BX |
Housing |
N/A LS14HXTL |
Support Reference |
N/A S14 |
Dimensions
Dimension H |
N/A 10.630 in270 mm |
Dimension H1 |
N/A 1.6 in40 mm |
Dimension H2 |
N/A 21.3 in540 mm |
Dimension J |
N/A 18.1 in460 mm |
Dimension K |
N/A 5.5 in140 mm |
Dimension L |
N/A 25.0 in636 mm |
Dimension M |
N/A 8.5 in216 mm |
Housing Width |
N/A 8.5 in216 mm |
Bearings Ratings
Cr - Dynamic Load Rating |
N/A 159165 lbf708000 N |
Cor - Static Load Rating |
N/A 262577 lbf1168000 N |
Maximum Speed |
N/A 930 rpm |
Note
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |