CAD (0)
▾
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Specifications
Shaft Size |
N/A 420 mm |
Seal Type |
N/A High Temperature Packing |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Four-Bolt Plummer Block |
Series Type |
N/A Light Series |
Pillow/Plummer Block Style |
N/A Split Cylindrical Housed Unit - Standard |
Bolt Size |
N/A 4 x M36 |
Bearing Number |
N/A LSM420BR |
Housing |
N/A LSM420HR |
Support Reference |
N/A S22 |
Bearing - Housing - Seal |
N/A LSM420BRHHTPS |
Bearing UPC |
N/A 013992059833 |
Dimensions
Dimension H |
N/A 17.520 in445 mm |
Dimension H1 |
N/A 2.6 in67 mm |
Dimension H2 |
N/A 35.0 in890 mm |
Dimension J |
N/A 29.8 in756 mm |
Dimension K |
N/A 6.5 in166 mm |
Dimension L |
N/A 38.0 in966 mm |
Dimension M |
N/A 10.0 in254 mm |
Housing Width |
N/A 11.5 in292 mm |
Bearings Ratings
Cr - Dynamic Load Rating |
N/A 257631 lbf1146000 N |
Cor - Static Load Rating |
N/A 543588 lbf2418000 N |
Ca - Axial Load Rating |
N/A 27202 lbf121000 N |
Maximum Speed |
N/A 430 rpm |
Note
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |