CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Shaft Size

N/A 420 mm

Seal Type

N/A Labyrinth Grease Groove

Bearing Type

N/A Split Cylindrical Retained Type

Support Type

N/A Four-Bolt Plummer Block

Series Type

N/A Light Series

Pillow/Plummer Block Style

N/A Split Cylindrical Housed Unit - Standard

Bolt Size

N/A 4 x M36

Bearing Number

N/A LSM420BR

Housing

N/A LSM420HR

Support Reference

N/A S22

Bearing - Housing - Seal

N/A LSM420BRH

Bearing UPC

N/A 013992059833

Dimensions

Dimension H

N/A 17.520 in445 mm

Dimension H1

N/A 2.6 in67 mm

Dimension H2

N/A 35.0 in890 mm

Dimension J

N/A 29.8 in756 mm

Dimension K

N/A 6.5 in166 mm

Dimension L

N/A 38.0 in966 mm

Dimension M

N/A 10.0 in254 mm

Housing Width

N/A 11.5 in292 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 257631 lbf1146000 N

Cor - Static Load Rating

N/A 543588 lbf2418000 N

Ca - Axial Load Rating

N/A 27202 lbf121000 N

Maximum Speed

N/A 430 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.