CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Shaft Size

N/A 480 mm

Seal Type

N/A Felt Type

Bearing Type

N/A Split Cylindrical Retained Type

Support Type

N/A Four-Bolt Plummer Block

Series Type

N/A Light Series

Pillow/Plummer Block Style

N/A Split Cylindrical Housed Unit - Standard

Bolt Size

N/A 4 x M42

Bearing Number

N/A LSM480BR

Housing

N/A LSM480HR

Support Reference

N/A S24

Bearing - Housing - Seal

N/A LSM480BRH

Bearing UPC

N/A 013992060136

Dimensions

Dimension H

N/A 19.016 in483 mm

Dimension H1

N/A 2.9 in73 mm

Dimension H2

N/A 38.0 in965 mm

Dimension J

N/A 32.1 in816 mm

Dimension K

N/A 7.4 in188 mm

Dimension L

N/A 43.0 in1092 mm

Dimension M

N/A 12 in304 mm

Housing Width

N/A 12 in304 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 303042 lbf1348000 N

Cor - Static Load Rating

N/A 666559 lbf2965000 N

Ca - Axial Load Rating

N/A 29810 lbf132600 N

Maximum Speed

N/A 380 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.