CAD (0)
▾
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Specifications
Shaft Size |
N/A 480 mm |
Seal Type |
N/A Kevlar Packing Seal |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Four-Bolt Plummer Block |
Series Type |
N/A Light Series |
Pillow/Plummer Block Style |
N/A Split Cylindrical Housed Unit - Standard |
Bolt Size |
N/A 4 x M42 |
Bearing Number |
N/A LSM480BR |
Housing |
N/A LSM480HR |
Support Reference |
N/A S24 |
Bearing - Housing - Seal |
N/A LSM480BRHKPS |
Bearing UPC |
N/A 013992060136 |
Dimensions
Dimension H |
N/A 19.016 in483 mm |
Dimension H1 |
N/A 2.9 in73 mm |
Dimension H2 |
N/A 38.0 in965 mm |
Dimension J |
N/A 32.1 in816 mm |
Dimension K |
N/A 7.4 in188 mm |
Dimension L |
N/A 43.0 in1092 mm |
Dimension M |
N/A 12 in304 mm |
Housing Width |
N/A 12 in304 mm |
Bearings Ratings
Cr - Dynamic Load Rating |
N/A 303042 lbf1348000 N |
Cor - Static Load Rating |
N/A 666559 lbf2965000 N |
Ca - Axial Load Rating |
N/A 29810 lbf132600 N |
Maximum Speed |
N/A 380 rpm |
Note
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |