CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Shaft Size

N/A 500 mm

Seal Type

N/A Labyrinth Grease Groove

Bearing Type

N/A Split Cylindrical Retained Type

Support Type

N/A Four-Bolt Plummer Block

Series Type

N/A Light Series

Pillow/Plummer Block Style

N/A Split Cylindrical Housed Unit - Standard

Bolt Size

N/A 4 x M42

Bearing Number

N/A LSM500BR

Housing

N/A LSM500HR

Support Reference

N/A S25

Bearing - Housing - Seal

N/A LSM500BRH

Bearing UPC

N/A 013992060235

Dimensions

Dimension H

N/A 19.252 in489 mm

Dimension H1

N/A 3 in76 mm

Dimension H2

N/A 38.6 in980 mm

Dimension J

N/A 33.2 in844 mm

Dimension K

N/A 8.5 in216 mm

Dimension L

N/A 43.0 in1092 mm

Dimension M

N/A 12 in304 mm

Housing Width

N/A 12 in304 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 312934 lbf1392000 N

Cor - Static Load Rating

N/A 705675 lbf3139000 N

Ca - Axial Load Rating

N/A 30979 lbf137800 N

Maximum Speed

N/A 360 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.