CAD (0)
▾
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Specifications
Shaft Size |
N/A 530 mm |
Seal Type |
N/A Aluminium Triple Labyrinth |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Four-Bolt Plummer Block |
Series Type |
N/A Light Series |
Pillow/Plummer Block Style |
N/A Split Cylindrical Housed Unit - Standard |
Bolt Size |
N/A 4 x M42 |
Bearing Number |
N/A LSM530BR |
Housing |
N/A LS26HRTL |
Support Reference |
N/A S26 |
Dimensions
Dimension H |
N/A 20.984 in533 mm |
Dimension H1 |
N/A 3.1 in80 mm |
Dimension H2 |
N/A 41.9 in1065 mm |
Dimension J |
N/A 35.6 in904 mm |
Dimension K |
N/A 8.1 in206 mm |
Dimension L |
N/A 47.0 in1194 mm |
Dimension M |
N/A 12 in304 mm |
Bearings Ratings
Cr - Dynamic Load Rating |
N/A 321702 lbf1431000 N |
Cor - Static Load Rating |
N/A 745466 lbf3316000 N |
Ca - Axial Load Rating |
N/A 31608 lbf140600 N |
Maximum Speed |
N/A 340 rpm |
Note
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |