CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Shaft Size

N/A 530 mm

Seal Type

N/A Labyrinth Grease Groove

Bearing Type

N/A Split Cylindrical Retained Type

Support Type

N/A Four-Bolt Plummer Block

Series Type

N/A Light Series

Pillow/Plummer Block Style

N/A Split Cylindrical Housed Unit - Standard

Bolt Size

N/A 4 x M42

Bearing Number

N/A LSM530BR

Housing

N/A LSM530HR

Support Reference

N/A S26

Bearing - Housing - Seal

N/A LSM530BRH

Bearing UPC

N/A 013992060334

Dimensions

Dimension H

N/A 20.984 in533 mm

Dimension H1

N/A 3.1 in80 mm

Dimension H2

N/A 41.9 in1065 mm

Dimension J

N/A 35.6 in904 mm

Dimension K

N/A 8.1 in206 mm

Dimension L

N/A 47.0 in1194 mm

Dimension M

N/A 12 in304 mm

Housing Width

N/A 13.0 in330 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 321702 lbf1431000 N

Cor - Static Load Rating

N/A 745466 lbf3316000 N

Ca - Axial Load Rating

N/A 31608 lbf140600 N

Maximum Speed

N/A 340 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.