CAD (0)
▾
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Specifications
Shaft Size |
N/A 560 mm |
Seal Type |
N/A Felt Type |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Four-Bolt Plummer Block |
Series Type |
N/A Light Series |
Pillow/Plummer Block Style |
N/A Split Cylindrical Housed Unit - Standard |
Bolt Size |
N/A 4 x M42 |
Bearing Number |
N/A LSM560BR |
Housing |
N/A LSM560HR |
Support Reference |
N/A S27 |
Bearing - Housing - Seal |
N/A LSM560BRH |
Bearing UPC |
N/A 013992060433 |
Dimensions
Dimension H |
N/A 21.732 in552 mm |
Dimension H1 |
N/A 3.3 in83 mm |
Dimension H2 |
N/A 43.7 in1110 mm |
Dimension J |
N/A 36.9 in936 mm |
Dimension K |
N/A 8.1 in206 mm |
Dimension L |
N/A 48.0 in1220 mm |
Dimension M |
N/A 12 in304 mm |
Housing Width |
N/A 13.2 in336 mm |
Bearings Ratings
Cr - Dynamic Load Rating |
N/A 330919 lbf1472000 N |
Cor - Static Load Rating |
N/A 784583 lbf3490000 N |
Ca - Axial Load Rating |
N/A 32013 lbf142400 N |
Maximum Speed |
N/A 330 rpm |
Note
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |