CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Shaft Size

N/A 560 mm

Seal Type

N/A Labyrinth Grease Groove

Bearing Type

N/A Split Cylindrical Expansion Type

Support Type

N/A Four-Bolt Plummer Block

Series Type

N/A Light Series

Pillow/Plummer Block Style

N/A Split Cylindrical Housed Unit - Standard

Bolt Size

N/A 4 x M42

Bearing Number

N/A LSM560BX

Housing

N/A LSM560HX

Support Reference

N/A S27

Bearing - Housing - Seal

N/A LSM560BXH

Bearing UPC

N/A 013992060488

Dimensions

Dimension H

N/A 21.732 in552 mm

Dimension H1

N/A 3.3 in83 mm

Dimension H2

N/A 43.7 in1110 mm

Dimension J

N/A 36.9 in936 mm

Dimension K

N/A 8.1 in206 mm

Dimension L

N/A 48.0 in1220 mm

Dimension M

N/A 12 in304 mm

Housing Width

N/A 13.2 in336 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 330919 lbf1472000 N

Cor - Static Load Rating

N/A 784583 lbf3490000 N

Maximum Speed

N/A 330 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.