CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Shaft Size

N/A 580 mm

Seal Type

N/A Felt Type

Bearing Type

N/A Split Cylindrical Expansion Type

Support Type

N/A Eight-Bolt Plummer Block

Series Type

N/A Light Series

Pillow/Plummer Block Style

N/A Split Cylindrical Housed Unit - Standard

Bolt Size

N/A 8 x M36

Bearing Number

N/A LSM580BX

Housing

N/A LSM580HX

Support Reference

N/A S28

Bearing - Housing - Seal

N/A LSM580BXH

Dimensions

Dimension H

N/A 22.756 in578 mm

Dimension H1

N/A 3.3 in83 mm

Dimension H2

N/A 45.5 in1156 mm

Dimension J1

N/A 42.5 in1080 mm

Dimension J2

N/A 34.5 in877 mm

Dimension K

N/A 8.7 in220 mm

Dimension L

N/A 54.0 in1372 mm

Dimension M

N/A 12 in304 mm

Housing Width

N/A 13.5 in342 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 363291 lbf1616000 N

Cor - Static Load Rating

N/A 863491 lbf3841000 N

Maximum Speed

N/A 310 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.