CAD (0)
▾
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Specifications
Shaft Size |
N/A 12 in |
Seal Type |
N/A Viton Single Lip |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Eight-Bolt Plummer Block |
Series Type |
N/A Medium Series |
Pillow/Plummer Block Style |
N/A Split Cylindrical Housed Unit - Standard |
Bolt Size |
N/A 8 x M30 |
Bearing Number |
N/A MSE1200BR |
Housing |
N/A MSE1200HR |
Support Reference |
N/A S38 |
Bearing - Housing - Seal |
N/A MSE1200BRHRSS |
Bearing - Housing - Seal UPC |
N/A 013992071200 |
Bearing UPC |
N/A 013992031761 |
Dimensions
Dimension H |
N/A 15.512 in394 mm |
Dimension H1 |
N/A 2.4 in60 mm |
Dimension H2 |
N/A 31.1 in790 mm |
Dimension J1 |
N/A 30.2 in768 mm |
Dimension J2 |
N/A 22.3 in566 mm |
Dimension K |
N/A 10 in254 mm |
Dimension L |
N/A 37.7 in958 mm |
Dimension M |
N/A 13 in330 mm |
Housing Width |
N/A 10.6 in268 mm |
Bearings Ratings
Cr - Dynamic Load Rating |
N/A 356772 lbf1587000 N |
Cor - Static Load Rating |
N/A 594395 lbf2644000 N |
Ca - Axial Load Rating |
N/A 29000 lbf129000 N |
Maximum Speed |
N/A 610 rpm |
Note
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |