CAD (0)
▾
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Specifications
Shaft Size |
N/A 16.0000 in |
Seal Type |
N/A Viton Single Lip |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Eight-Bolt Plummer Block |
Series Type |
N/A Medium Series |
Pillow/Plummer Block Style |
N/A Split Cylindrical Housed Unit - Standard |
Bolt Size |
N/A 8 x M36 |
Bearing Number |
N/A MSE1600BR |
Housing |
N/A MSE1600HR |
Support Reference |
N/A S42 |
Bearing - Housing - Seal |
N/A MSE1600BRHRSS |
Bearing UPC |
N/A 013992061034 |
Dimensions
Dimension H |
N/A 19.488 in495 mm |
Dimension H1 |
N/A 2.8 in70 mm |
Dimension H2 |
N/A 39.0 in990 mm |
Dimension J1 |
N/A 36.8 in934 mm |
Dimension J2 |
N/A 28.7 in730 mm |
Dimension K |
N/A 11 in280 mm |
Dimension L |
N/A 46 in1168 mm |
Dimension M |
N/A 14.5 in368 mm |
Housing Width |
N/A 12.8 in324 mm |
Bearings Ratings
Cr - Dynamic Load Rating |
N/A 473223 lbf2105000 N |
Cor - Static Load Rating |
N/A 852701 lbf3793000 N |
Ca - Axial Load Rating |
N/A 42354 lbf188400 N |
Maximum Speed |
N/A 430 rpm |
Note
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |