CAD (0)
▾
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Specifications
Shaft Size |
N/A 19.0000 in |
Seal Type |
N/A Viton Single Lip |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Eight-Bolt Plummer Block |
Series Type |
N/A Medium Series |
Pillow/Plummer Block Style |
N/A Split Cylindrical Housed Unit - Standard |
Bolt Size |
N/A 8 x M36 |
Bearing Number |
N/A MSE1900BR |
Housing |
N/A MSE1900HR |
Support Reference |
N/A S45 |
Bearing - Housing - Seal |
N/A MSE1900BRHRSS |
Bearing UPC |
N/A 013992061331 |
Dimensions
Dimension H |
N/A 21.732 in552 mm |
Dimension H1 |
N/A 3 in76 mm |
Dimension H2 |
N/A 43.7 in1110 mm |
Dimension J1 |
N/A 41.0 in1042 mm |
Dimension J2 |
N/A 32.0 in812 mm |
Dimension K |
N/A 11 in280 mm |
Dimension L |
N/A 50.0 in1270 mm |
Dimension M |
N/A 14.5 in368 mm |
Housing Width |
N/A 14.5 in368 mm |
Bearings Ratings
Cr - Dynamic Load Rating |
N/A 549658 lbf2445000 N |
Cor - Static Load Rating |
N/A 1032773 lbf4594000 N |
Ca - Axial Load Rating |
N/A 51706 lbf230000 N |
Maximum Speed |
N/A 360 rpm |
Note
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |