CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Shaft Size

N/A 19.0000 in

Seal Type

N/A Felt Type

Bearing Type

N/A Split Cylindrical Expansion Type

Support Type

N/A Eight-Bolt Plummer Block

Series Type

N/A Medium Series

Pillow/Plummer Block Style

N/A Split Cylindrical Housed Unit - Standard

Bolt Size

N/A 8 x M36

Bearing Number

N/A MSE1900BX

Housing

N/A MSE1900HX

Support Reference

N/A S45

Bearing - Housing - Seal

N/A MSE1900BXH

Bearing UPC

N/A 013992038593

Dimensions

Dimension H

N/A 21.732 in552 mm

Dimension H1

N/A 3 in76 mm

Dimension H2

N/A 43.7 in1110 mm

Dimension J1

N/A 41.0 in1042 mm

Dimension J2

N/A 32.0 in812 mm

Dimension K

N/A 11 in280 mm

Dimension L

N/A 50.0 in1270 mm

Dimension M

N/A 14.5 in368 mm

Housing Width

N/A 14.5 in368 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 549658 lbf2445000 N

Cor - Static Load Rating

N/A 1032773 lbf4594000 N

Maximum Speed

N/A 360 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.