CAD (0)
▾
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Specifications
Shaft Size |
N/A 20.0000 in |
Seal Type |
N/A High Temperature Packing |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Eight-Bolt Plummer Block |
Series Type |
N/A Medium Series |
Pillow/Plummer Block Style |
N/A Split Cylindrical Housed Unit - Standard |
Bolt Size |
N/A 8 x M36 |
Bearing Number |
N/A MSE2000BR |
Housing |
N/A MSE2000HR |
Support Reference |
N/A S46 |
Bearing - Housing - Seal |
N/A MSE2000BRHHTPS |
Bearing UPC |
N/A 013992038647 |
Dimensions
Dimension H |
N/A 22.520 in572 mm |
Dimension H1 |
N/A 3.1 in80 mm |
Dimension H2 |
N/A 45.1 in1145 mm |
Dimension J1 |
N/A 42.3 in1074 mm |
Dimension J2 |
N/A 33.2 in844 mm |
Dimension K |
N/A 11 in280 mm |
Dimension L |
N/A 51.0 in1296 mm |
Dimension M |
N/A 14.5 in368 mm |
Housing Width |
N/A 14.5 in368 mm |
Bearings Ratings
Cr - Dynamic Load Rating |
N/A 551456 lbf2453000 N |
Cor - Static Load Rating |
N/A 1137229 lbf5054000 N |
Ca - Axial Load Rating |
N/A 54853 lbf244000 N |
Maximum Speed |
N/A 340 rpm |
Note
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |