CAD (0)
▾
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Specifications
Shaft Size |
N/A 4 in |
Seal Type |
N/A Kevlar Packing Seal |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Two-Bolt Plummer Block |
Series Type |
N/A Medium Series |
Pillow/Plummer Block Style |
N/A Split Cylindrical Housed Unit - Standard |
Bolt Size |
N/A 2 x M24 |
Bearing Number |
N/A MSE400BR |
Housing |
N/A MSE400HR |
Support Reference |
N/A S07 |
Bearing - Housing - Seal |
N/A MSE400BRHKPS |
Bearing - Housing - Seal UPC |
N/A 013992092458 |
Bearing UPC |
N/A 013992032393 |
Dimensions
Dimension H |
N/A 5.630 in143 mm |
Dimension H1 |
N/A 2.4 in60 mm |
Dimension H2 |
N/A 12.4 in314 mm |
Dimension J |
N/A 15.4 in392 mm |
Dimension L |
N/A 18.3 in466 mm |
Dimension M |
N/A 4.7 in120 mm |
Housing Width |
N/A 5.7 in144 mm |
Bearings Ratings
Cr - Dynamic Load Rating |
N/A 87226 lbf388000 N |
Cor - Static Load Rating |
N/A 110381 lbf491000 N |
Ca - Axial Load Rating |
N/A 5620 lbf25000 N |
Maximum Speed |
N/A 2130 rpm |
Note
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |