CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Shaft Size

N/A 5 in

Seal Type

N/A Felt Type

Bearing Type

N/A Split Cylindrical Expansion Type

Support Type

N/A Four-Bolt Plummer Block

Series Type

N/A Medium Series

Pillow/Plummer Block Style

N/A Split Cylindrical Housed Unit - Standard

Bolt Size

N/A 4 x M24

Bearing Number

N/A MSE500BX

Housing

N/A MSE500HX

Support Reference

N/A S10

Bearing - Housing - Seal

N/A MSE500BXH

Bearing UPC

N/A 013992032768

Dimensions

Dimension H

N/A 7.126 in181 mm

Dimension H1

N/A 1.6 in40 mm

Dimension H2

N/A 16.3 in415 mm

Dimension J

N/A 19.5 in496 mm

Dimension K

N/A 4.7 in120 mm

Dimension L

N/A 22.0 in558 mm

Dimension M

N/A 7 in178 mm

Housing Width

N/A 7.2 in182 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 118025 lbf525000 N

Cor - Static Load Rating

N/A 157366 lbf700000 N

Maximum Speed

N/A 1600 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.