CAD (0)
▾
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Specifications
Shaft Size |
N/A 5 3/16 in |
Seal Type |
N/A Viton Single Lip |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Four-Bolt Plummer Block |
Series Type |
N/A Medium Series |
Pillow/Plummer Block Style |
N/A Split Cylindrical Housed Unit - Standard |
Bolt Size |
N/A 4 x M24 |
Bearing Number |
N/A MSE503BR |
Housing |
N/A MSE503HR |
Support Reference |
N/A S30 |
Bearing - Housing - Seal |
N/A MSE503BRHRSS |
Bearing - Housing - Seal UPC |
N/A 013992100757 |
Bearing UPC |
N/A 013992039446 |
Dimensions
Dimension H |
N/A 7.992 in203 mm |
Dimension H1 |
N/A 2.0 in50 mm |
Dimension H2 |
N/A 18.1 in460 mm |
Dimension J |
N/A 21.5 in546 mm |
Dimension K |
N/A 4.7 in120 mm |
Dimension L |
N/A 24.0 in610 mm |
Dimension M |
N/A 7 in178 mm |
Housing Width |
N/A 7.3 in186 mm |
Bearings Ratings
Cr - Dynamic Load Rating |
N/A 134885 lbf600000 N |
Cor - Static Load Rating |
N/A 183669 lbf817000 N |
Ca - Axial Load Rating |
N/A 10206 lbf45400 N |
Maximum Speed |
N/A 1450 rpm |
Note
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |