CAD (0)
▾
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Specifications
Shaft Size |
N/A 7 in |
Seal Type |
N/A Viton Single Lip |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Four-Bolt Plummer Block |
Series Type |
N/A Medium Series |
Pillow/Plummer Block Style |
N/A Split Cylindrical Housed Unit - Standard |
Bolt Size |
N/A 4 x M30 |
Bearing Number |
N/A MSE700BR |
Housing |
N/A MSE700HR |
Support Reference |
N/A S33 |
Bearing - Housing - Seal |
N/A MSE700BRHRSS |
Bearing - Housing - Seal UPC |
N/A 013992068415 |
Bearing UPC |
N/A 013992033086 |
Dimensions
Dimension H |
N/A 10.748 in273 mm |
Dimension H1 |
N/A 1.7 in44 mm |
Dimension H2 |
N/A 21.5 in545 mm |
Dimension J |
N/A 18.0 in458 mm |
Dimension K |
N/A 6.5 in166 mm |
Dimension L |
N/A 25.0 in636 mm |
Dimension M |
N/A 9.5 in242 mm |
Housing Width |
N/A 8.7 in222 mm |
Bearings Ratings
Cr - Dynamic Load Rating |
N/A 208398 lbf927000 N |
Cor - Static Load Rating |
N/A 305066 lbf1357000 N |
Ca - Axial Load Rating |
N/A 16006 lbf71200 N |
Maximum Speed |
N/A 1120 rpm |
Note
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |