CAD (0)
▾
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Specifications
Shaft Size |
N/A 150 mm |
Seal Type |
N/A Aluminium Triple Labyrinth |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Four-Bolt Plummer Block |
Series Type |
N/A Medium Series |
Pillow/Plummer Block Style |
N/A Split Cylindrical Housed Unit - Standard |
Bolt Size |
N/A 4 x M24 |
Bearing Number |
N/A MSM150BR |
Housing |
N/A MS31HRTL |
Support Reference |
N/A S31 |
Dimensions
Dimension H |
N/A 8.268 in210 mm |
Dimension H1 |
N/A 2.0 in50 mm |
Dimension H2 |
N/A 18.5 in470 mm |
Dimension J |
N/A 22.0 in558 mm |
Dimension K |
N/A 5.0 in128 mm |
Dimension L |
N/A 25.0 in636 mm |
Dimension M |
N/A 8.0 in204 mm |
Housing Width |
N/A 8.0 in204 mm |
Bearings Ratings
Cr - Dynamic Load Rating |
N/A 164111 lbf730000 N |
Cor - Static Load Rating |
N/A 232453 lbf1034000 N |
Ca - Axial Load Rating |
N/A 11780 lbf52400 N |
Maximum Speed |
N/A 1320 rpm |
Note
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |