CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Shaft Size

N/A 160 mm

Seal Type

N/A Felt Type

Bearing Type

N/A Split Cylindrical Retained Type

Support Type

N/A Four-Bolt Plummer Block

Series Type

N/A Medium Series

Pillow/Plummer Block Style

N/A Split Cylindrical Housed Unit - Standard

Bolt Size

N/A 4 x M30

Bearing Number

N/A MSM160BR

Housing

N/A MSM160HR

Support Reference

N/A S32

Bearing - Housing - Seal

N/A MSM160BRH

Bearing UPC

N/A 013992034021

Dimensions

Dimension H

N/A 10.512 in267 mm

Dimension H1

N/A 1.7 in44 mm

Dimension H2

N/A 21.1 in535 mm

Dimension J

N/A 17.6 in448 mm

Dimension K

N/A 6.8 in172 mm

Dimension L

N/A 23.5 in596 mm

Dimension M

N/A 9.5 in242 mm

Housing Width

N/A 8.1 in206 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 189289 lbf842000 N

Cor - Static Load Rating

N/A 264151 lbf1175000 N

Ca - Axial Load Rating

N/A 13803 lbf61400 N

Maximum Speed

N/A 1200 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.