CAD (0)
▾
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Specifications
Shaft Size |
N/A 160 mm |
Seal Type |
N/A Kevlar Packing Seal |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Four-Bolt Plummer Block |
Series Type |
N/A Medium Series |
Pillow/Plummer Block Style |
N/A Split Cylindrical Housed Unit - Standard |
Bolt Size |
N/A 4 x M30 |
Bearing Number |
N/A MSM160BR |
Housing |
N/A MSM160HR |
Support Reference |
N/A S32 |
Bearing - Housing - Seal |
N/A MSM160BRHKPS |
Bearing - Housing - Seal UPC |
N/A 013992086563 |
Bearing UPC |
N/A 013992034021 |
Dimensions
Dimension H |
N/A 10.512 in267 mm |
Dimension H1 |
N/A 1.7 in44 mm |
Dimension H2 |
N/A 21.1 in535 mm |
Dimension J |
N/A 17.6 in448 mm |
Dimension K |
N/A 6.8 in172 mm |
Dimension L |
N/A 23.5 in596 mm |
Dimension M |
N/A 9.5 in242 mm |
Housing Width |
N/A 8.1 in206 mm |
Bearings Ratings
Cr - Dynamic Load Rating |
N/A 189289 lbf842000 N |
Cor - Static Load Rating |
N/A 264151 lbf1175000 N |
Ca - Axial Load Rating |
N/A 13803 lbf61400 N |
Maximum Speed |
N/A 1200 rpm |
Note
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |