CAD (0)
▾
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Specifications
Shaft Size |
N/A 330 mm |
Seal Type |
N/A Kevlar Packing Seal |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Eight-Bolt Plummer Block |
Series Type |
N/A Medium Series |
Pillow/Plummer Block Style |
N/A Split Cylindrical Housed Unit - Standard |
Bolt Size |
N/A 8 x M30 |
Bearing Number |
N/A MSM330BR |
Housing |
N/A MSM330HR |
Support Reference |
N/A S39 |
Bearing - Housing - Seal |
N/A MSM330BRHKPS |
Dimensions
Dimension H |
N/A 16.496 in419 mm |
Dimension H1 |
N/A 2.5 in64 mm |
Dimension H2 |
N/A 33.1 in840 mm |
Dimension J1 |
N/A 32.0 in812 mm |
Dimension J2 |
N/A 24.0 in610 mm |
Dimension K |
N/A 8.3 in210 mm |
Dimension L |
N/A 40.0 in1016 mm |
Dimension M |
N/A 11.5 in292 mm |
Housing Width |
N/A 11.7 in298 mm |
Bearings Ratings
Cr - Dynamic Load Rating |
N/A 387346 lbf1723000 N |
Cor - Static Load Rating |
N/A 656892 lbf2922000 N |
Ca - Axial Load Rating |
N/A 32417 lbf144200 N |
Maximum Speed |
N/A 550 rpm |
Note
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |