CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Shaft Size

N/A 330 mm

Seal Type

N/A Felt Type

Bearing Type

N/A Split Cylindrical Expansion Type

Support Type

N/A Eight-Bolt Plummer Block

Series Type

N/A Medium Series

Pillow/Plummer Block Style

N/A Split Cylindrical Housed Unit - Standard

Bolt Size

N/A 8 x M30

Bearing Number

N/A MSM330BX

Housing

N/A MSM330HX

Support Reference

N/A S39

Bearing - Housing - Seal

N/A MSM330BXH

Dimensions

Dimension H

N/A 16.496 in419 mm

Dimension H1

N/A 2.5 in64 mm

Dimension H2

N/A 33.1 in840 mm

Dimension J1

N/A 32.0 in812 mm

Dimension J2

N/A 24.0 in610 mm

Dimension K

N/A 8.3 in210 mm

Dimension L

N/A 40.0 in1016 mm

Dimension M

N/A 11.5 in292 mm

Housing Width

N/A 11.7 in298 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 387346 lbf1723000 N

Cor - Static Load Rating

N/A 656892 lbf2922000 N

Maximum Speed

N/A 550 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.