CAD (0)
▾
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Specifications
Shaft Size |
N/A 380 mm |
Seal Type |
N/A High Temperature Packing |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Eight-Bolt Plummer Block |
Series Type |
N/A Medium Series |
Pillow/Plummer Block Style |
N/A Split Cylindrical Housed Unit - Standard |
Bolt Size |
N/A 8 x M36 |
Bearing Number |
N/A MSM380BR |
Housing |
N/A MSM380HR |
Support Reference |
N/A S41 |
Bearing - Housing - Seal |
N/A MSM380BRHHTPS |
Bearing UPC |
N/A 013992034717 |
Dimensions
Dimension H |
N/A 18.268 in464 mm |
Dimension H1 |
N/A 2.6 in67 mm |
Dimension H2 |
N/A 36.4 in925 mm |
Dimension J1 |
N/A 34.9 in886 mm |
Dimension J2 |
N/A 26.9 in682 mm |
Dimension K |
N/A 11 in280 mm |
Dimension L |
N/A 43.0 in1092 mm |
Dimension M |
N/A 14.5 in368 mm |
Housing Width |
N/A 12 in305 mm |
Bearings Ratings
Cr - Dynamic Load Rating |
N/A 434106 lbf1931000 N |
Cor - Static Load Rating |
N/A 791778 lbf3522000 N |
Ca - Axial Load Rating |
N/A 39207 lbf174400 N |
Maximum Speed |
N/A 460 rpm |
Note
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |