CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Shaft Size

N/A 380 mm

Seal Type

N/A Labyrinth Grease Groove

Bearing Type

N/A Split Cylindrical Expansion Type

Support Type

N/A Eight-Bolt Plummer Block

Series Type

N/A Medium Series

Pillow/Plummer Block Style

N/A Split Cylindrical Housed Unit - Standard

Bolt Size

N/A 8 x M36

Bearing Number

N/A MSM380BX

Housing

N/A MSM380HX

Support Reference

N/A S41

Bearing - Housing - Seal

N/A MSM380BXH

Bearing UPC

N/A 013992034724

Dimensions

Dimension H

N/A 18.268 in464 mm

Dimension H1

N/A 2.6 in67 mm

Dimension H2

N/A 36.4 in925 mm

Dimension J1

N/A 34.9 in886 mm

Dimension J2

N/A 26.9 in682 mm

Dimension K

N/A 11 in280 mm

Dimension L

N/A 43.0 in1092 mm

Dimension M

N/A 14.5 in368 mm

Housing Width

N/A 12 in305 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 434106 lbf1931000 N

Cor - Static Load Rating

N/A 791778 lbf3522000 N

Maximum Speed

N/A 460 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.