CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Shaft Size

N/A 400 mm

Seal Type

N/A Felt Type

Bearing Type

N/A Split Cylindrical Retained Type

Support Type

N/A Eight-Bolt Plummer Block

Series Type

N/A Medium Series

Pillow/Plummer Block Style

N/A Split Cylindrical Housed Unit - Standard

Bolt Size

N/A 8 x M36

Bearing Number

N/A MSM400BR

Housing

N/A MSM400HR

Support Reference

N/A S42

Bearing - Housing - Seal

N/A MSM400BRH

Bearing UPC

N/A 013992034755

Dimensions

Dimension H

N/A 19.488 in495 mm

Dimension H1

N/A 2.8 in70 mm

Dimension H2

N/A 39.0 in990 mm

Dimension J1

N/A 36.8 in934 mm

Dimension J2

N/A 28.7 in730 mm

Dimension K

N/A 11 in280 mm

Dimension L

N/A 46 in1168 mm

Dimension M

N/A 14.5 in368 mm

Housing Width

N/A 12.8 in324 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 473223 lbf2105000 N

Cor - Static Load Rating

N/A 852701 lbf3793000 N

Ca - Axial Load Rating

N/A 42354 lbf188400 N

Maximum Speed

N/A 430 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.