CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Shaft Size

N/A 500 mm

Seal Type

N/A Felt Type

Bearing Type

N/A Split Cylindrical Retained Type

Support Type

N/A Eight-Bolt Plummer Block

Series Type

N/A Medium Series

Pillow/Plummer Block Style

N/A Split Cylindrical Housed Unit - Standard

Bolt Size

N/A 8 x M36

Bearing Number

N/A MSM500BR

Housing

N/A MSM500HR

Support Reference

N/A S46

Bearing - Housing - Seal

N/A MSM500BRH

Bearing UPC

N/A 013992034830

Dimensions

Dimension H

N/A 22.520 in572 mm

Dimension H1

N/A 3.1 in80 mm

Dimension H2

N/A 45.1 in1145 mm

Dimension J1

N/A 42.3 in1074 mm

Dimension J2

N/A 33.2 in844 mm

Dimension K

N/A 11 in280 mm

Dimension L

N/A 51.0 in1296 mm

Dimension M

N/A 14.5 in368 mm

Housing Width

N/A 14.5 in368 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 551456 lbf2453000 N

Cor - Static Load Rating

N/A 1137229 lbf5054000 N

Ca - Axial Load Rating

N/A 54853 lbf244000 N

Maximum Speed

N/A 340 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.