CAD (0)
▾
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Specifications
Shaft Size |
N/A 530 mm |
Seal Type |
N/A Felt Type |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Eight-Bolt Plummer Block |
Series Type |
N/A Medium Series |
Pillow/Plummer Block Style |
N/A Split Cylindrical Housed Unit - Standard |
Bolt Size |
N/A 8 x M36 |
Bearing Number |
N/A MSM530BR |
Housing |
N/A MSM530HR |
Support Reference |
N/A S47 |
Bearing - Housing - Seal |
N/A MSM530BRH |
Bearing UPC |
N/A 013992040398 |
Dimensions
Dimension H |
N/A 23.386 in594 mm |
Dimension H1 |
N/A 3.3 in83 mm |
Dimension H2 |
N/A 46.5 in1180 mm |
Dimension J1 |
N/A 44.0 in1118 mm |
Dimension J2 |
N/A 35.0 in890 mm |
Dimension K |
N/A 11 in280 mm |
Dimension L |
N/A 55.0 in1398 mm |
Dimension M |
N/A 14.5 in368 mm |
Housing Width |
N/A 14.5 in368 mm |
Bearings Ratings
Cr - Dynamic Load Rating |
N/A 607434 lbf2702000 N |
Cor - Static Load Rating |
N/A 1230020 lbf5467000 N |
Ca - Axial Load Rating |
N/A 58001 lbf258000 N |
Maximum Speed |
N/A 330 rpm |
Note
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |