CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Shaft Size

N/A 530 mm

Seal Type

N/A Labyrinth Grease Groove

Bearing Type

N/A Split Cylindrical Retained Type

Support Type

N/A Eight-Bolt Plummer Block

Series Type

N/A Medium Series

Pillow/Plummer Block Style

N/A Split Cylindrical Housed Unit - Standard

Bolt Size

N/A 8 x M36

Bearing Number

N/A MSM530BR

Housing

N/A MSM530HR

Support Reference

N/A S47

Bearing - Housing - Seal

N/A MSM530BRH

Bearing UPC

N/A 013992040398

Dimensions

Dimension H

N/A 23.386 in594 mm

Dimension H1

N/A 3.3 in83 mm

Dimension H2

N/A 46.5 in1180 mm

Dimension J1

N/A 44.0 in1118 mm

Dimension J2

N/A 35.0 in890 mm

Dimension K

N/A 11 in280 mm

Dimension L

N/A 55.0 in1398 mm

Dimension M

N/A 14.5 in368 mm

Housing Width

N/A 14.5 in368 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 607434 lbf2702000 N

Cor - Static Load Rating

N/A 1230020 lbf5467000 N

Ca - Axial Load Rating

N/A 58001 lbf258000 N

Maximum Speed

N/A 330 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.