CAD (0)
▾
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Specifications
Shaft Size |
N/A 560 mm |
Seal Type |
N/A Viton Single Lip |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Eight-Bolt Plummer Block |
Series Type |
N/A Medium Series |
Pillow/Plummer Block Style |
N/A Split Cylindrical Housed Unit - Standard |
Bolt Size |
N/A 8 x M42 |
Bearing Number |
N/A MSM560BR |
Housing |
N/A MSM560HR |
Support Reference |
N/A S48 |
Bearing - Housing - Seal |
N/A MSM560BRHRSS |
Bearing UPC |
N/A 013992040497 |
Dimensions
Dimension H |
N/A 24.252 in616 mm |
Dimension H1 |
N/A 3.4 in86 mm |
Dimension H2 |
N/A 48.4 in1230 mm |
Dimension J1 |
N/A 45.6 in1158 mm |
Dimension J2 |
N/A 36.6 in930 mm |
Dimension K |
N/A 11 in280 mm |
Dimension L |
N/A 56.0 in1422 mm |
Dimension M |
N/A 15.0 in382 mm |
Housing Width |
N/A 14.7 in374 mm |
Bearings Ratings
Cr - Dynamic Load Rating |
N/A 640930 lbf2851000 N |
Cor - Static Load Rating |
N/A 1303567 lbf5794000 N |
Ca - Axial Load Rating |
N/A 61148 lbf272000 N |
Maximum Speed |
N/A 310 rpm |
Note
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |