CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Shaft Size

N/A 560 mm

Seal Type

N/A Felt Type

Bearing Type

N/A Split Cylindrical Expansion Type

Support Type

N/A Eight-Bolt Plummer Block

Series Type

N/A Medium Series

Pillow/Plummer Block Style

N/A Split Cylindrical Housed Unit - Standard

Bolt Size

N/A 8 x M42

Bearing Number

N/A MSM560BX

Housing

N/A MSM560HX

Support Reference

N/A S48

Bearing - Housing - Seal

N/A MSM560BXH

Bearing UPC

N/A 013992040541

Dimensions

Dimension H

N/A 24.252 in616 mm

Dimension H1

N/A 3.4 in86 mm

Dimension H2

N/A 48.4 in1230 mm

Dimension J1

N/A 45.6 in1158 mm

Dimension J2

N/A 36.6 in930 mm

Dimension K

N/A 11 in280 mm

Dimension L

N/A 56.0 in1422 mm

Dimension M

N/A 15.0 in382 mm

Housing Width

N/A 14.7 in374 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 640930 lbf2851000 N

Cor - Static Load Rating

N/A 1303567 lbf5794000 N

Maximum Speed

N/A 310 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.