CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Shaft Size

N/A 85 mm

Seal Type

N/A Felt Type

Bearing Type

N/A Split Cylindrical Retained Type

Support Type

N/A Two-Bolt Plummer Block

Series Type

N/A Medium Series

Pillow/Plummer Block Style

N/A Split Cylindrical Housed Unit - Standard

Bolt Size

N/A 2 x M24

Bearing Number

N/A MSM85BR

Housing

N/A MSM85HR

Support Reference

N/A S06

Bearing - Housing - Seal

N/A MSM85BRH

Bearing UPC

N/A 013992035394

Dimensions

Dimension H

N/A 4.921 in125 mm

Dimension H1

N/A 2.0 in52 mm

Dimension H2

N/A 10.7 in272 mm

Dimension J

N/A 13.9 in354 mm

Dimension L

N/A 16.5 in420 mm

Dimension M

N/A 4 in102 mm

Housing Width

N/A 6.0 in152 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 66768 lbf297000 N

Cor - Static Load Rating

N/A 79358 lbf353000 N

Ca - Axial Load Rating

N/A 4002 lbf17800 N

Maximum Speed

N/A 2520 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.