CAD (0)
▾
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Specifications
Shaft Size |
N/A 85 mm |
Seal Type |
N/A Kevlar Packing Seal |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Two-Bolt Plummer Block |
Series Type |
N/A Medium Series |
Pillow/Plummer Block Style |
N/A Split Cylindrical Housed Unit - Standard |
Bolt Size |
N/A 2 x M24 |
Bearing Number |
N/A MSM85BR |
Housing |
N/A MSM85HR |
Support Reference |
N/A S06 |
Bearing - Housing - Seal |
N/A MSM85BRHKPS |
Bearing - Housing - Seal UPC |
N/A 013992102010 |
Bearing UPC |
N/A 013992035394 |
Dimensions
Dimension H |
N/A 4.921 in125 mm |
Dimension H1 |
N/A 2.0 in52 mm |
Dimension H2 |
N/A 10.7 in272 mm |
Dimension J |
N/A 13.9 in354 mm |
Dimension L |
N/A 16.5 in420 mm |
Dimension M |
N/A 4 in102 mm |
Housing Width |
N/A 6.0 in152 mm |
Bearings Ratings
Cr - Dynamic Load Rating |
N/A 66768 lbf297000 N |
Cor - Static Load Rating |
N/A 79358 lbf353000 N |
Ca - Axial Load Rating |
N/A 4002 lbf17800 N |
Maximum Speed |
N/A 2520 rpm |
Note
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |