CAD (0)
▾
This type of split unit can be found in use on materials handling equipment in many industries. Take up units provide an
efficient and readily accessible means of tensioning conveyor systems and large scale drives.
The units consist of either push type or pull type sliding supports into which standard housings and bearings may be mounted. When integrating tensioning units into new applications, it should be noted that a maximum radial load equivalent to 0.3Cor is permissible. As with all Timken Split Cylindrical units, a wide variety of sealing solutions may be applied dependant on the environment and application. Please contact Timken for assistance.
The units consist of either push type or pull type sliding supports into which standard housings and bearings may be mounted. When integrating tensioning units into new applications, it should be noted that a maximum radial load equivalent to 0.3Cor is permissible. As with all Timken Split Cylindrical units, a wide variety of sealing solutions may be applied dependant on the environment and application. Please contact Timken for assistance.
Unit of Measure
Specifications
Shaft Size |
N/A 155 mm |
Seal Type |
N/A Felt Seal |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Take-Up |
Series Type |
N/A Medium Series |
Tensioning Unit Type |
N/A Push Type |
Bearing Number |
N/A MSM155BR |
Housing |
N/A MSM155HR |
Take-Up Reference |
N/A TP31 |
Bearing - Housing - Seal |
N/A MSM155BRH |
Bearing UPC |
N/A 013992033932 |
Dimensions
Dimension B |
N/A 12.0 in305 mm |
Dimension N |
N/A 20.8 in528 mm |
Dimension D |
N/A 19.3 in489 mm |
Dimension V |
N/A 9.3 in235 mm |
Dimension P |
N/A 1.0 in25 mm |
Dimension H |
N/A 2.5 in64 mm |
Dimension S |
N/A 3.6 in92 mm |
Dimension U |
N/A 0.4 mm10 in |
Dimension Y |
N/A 1 in26 mm |
Bearings Ratings
Cr - Dynamic Load Rating |
N/A 164111 lbf730000 N |
Cor - Static Load Rating |
N/A 232453 lbf1034000 N |
Ca - Axial Load Rating |
N/A 11780 lbf52400 N |
Maximum Speed |
N/A 1320 rpm |
Note
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |