CAD (0)
▾
This type of split unit can be found in use on materials handling equipment in many industries. Take up units provide an
efficient and readily accessible means of tensioning conveyor systems and large scale drives.
The units consist of either push type or pull type sliding supports into which standard housings and bearings may be mounted. When integrating tensioning units into new applications, it should be noted that a maximum radial load equivalent to 0.3Cor is permissible. As with all Timken Split Cylindrical units, a wide variety of sealing solutions may be applied dependant on the environment and application. Please contact Timken for assistance.
The units consist of either push type or pull type sliding supports into which standard housings and bearings may be mounted. When integrating tensioning units into new applications, it should be noted that a maximum radial load equivalent to 0.3Cor is permissible. As with all Timken Split Cylindrical units, a wide variety of sealing solutions may be applied dependant on the environment and application. Please contact Timken for assistance.
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Specifications
Shaft Size |
N/A 5 3/16 in |
Seal Type |
N/A Felt Seal |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Take-Up |
Series Type |
N/A Medium Series |
Tensioning Unit Type |
N/A Tension Type |
Bearing Number |
N/A MSE503BR |
Housing |
N/A MSE503HR |
Take-Up Reference |
N/A TT30 |
Bearing - Housing - Seal |
N/A MSE503BRH |
Bearing UPC |
N/A 013992039446 |
Dimensions
Dimension B |
N/A 11.0 in280 mm |
Dimension N |
N/A 19.8 in502 mm |
Dimension D |
N/A 18.3 in464 mm |
Dimension V |
N/A 8.7 in222 mm |
Dimension P |
N/A 1.0 in25 mm |
Dimension H |
N/A 2.4 in60 mm |
Dimension S |
N/A 3.6 in92 mm |
Dimension A |
N/A 11.7 in298 mm |
Dimension T |
N/A 23 in584 mm |
Dimension X |
N/A 1.9 in48 mm |
Dimension W |
N/A 2.0 in50 mm |
Dimension R |
N/A 2.1 in54 mm |
Bearings Ratings
Cr - Dynamic Load Rating |
N/A 134885 lbf600000 N |
Cor - Static Load Rating |
N/A 183669 lbf817000 N |
Ca - Axial Load Rating |
N/A 10206 lbf45400 N |
Maximum Speed |
N/A 1450 rpm |
Note
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |