CAD (0)
▾
This type of split unit can be found in use on materials handling equipment in many industries. Take up units provide an
efficient and readily accessible means of tensioning conveyor systems and large scale drives.
The units consist of either push type or pull type sliding supports into which standard housings and bearings may be mounted. When integrating tensioning units into new applications, it should be noted that a maximum radial load equivalent to 0.3Cor is permissible. As with all Timken Split Cylindrical units, a wide variety of sealing solutions may be applied dependant on the environment and application. Please contact Timken for assistance.
The units consist of either push type or pull type sliding supports into which standard housings and bearings may be mounted. When integrating tensioning units into new applications, it should be noted that a maximum radial load equivalent to 0.3Cor is permissible. As with all Timken Split Cylindrical units, a wide variety of sealing solutions may be applied dependant on the environment and application. Please contact Timken for assistance.
Unit of Measure
Specifications
Shaft Size |
N/A 85 mm |
Seal Type |
N/A Felt Seal |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Take-Up |
Series Type |
N/A Medium Series |
Tensioning Unit Type |
N/A Tension Type |
Bearing Number |
N/A MSM85BR |
Housing |
N/A MSM85HR |
Take-Up Reference |
N/A TT06 |
Bearing - Housing - Seal |
N/A MSM85BRH |
Bearing UPC |
N/A 013992035394 |
Dimensions
Dimension B |
N/A 8 in204 mm |
Dimension N |
N/A 13-1/2 in342 mm |
Dimension D |
N/A 12.0 in305 mm |
Dimension V |
N/A 6.0 in152 mm |
Dimension P |
N/A 0.9 in22 mm |
Dimension H |
N/A 1.7 in43 mm |
Dimension S |
N/A 2 in51 mm |
Dimension A |
N/A 8.3 in210 mm |
Dimension T |
N/A 16.3 in414 mm |
Dimension X |
N/A 1.4 in36 mm |
Dimension W |
N/A 1.7 in44 mm |
Dimension R |
N/A 1.40 in35 mm |
Bearings Ratings
Cr - Dynamic Load Rating |
N/A 66768 lbf297000 N |
Cor - Static Load Rating |
N/A 79358 lbf353000 N |
Ca - Axial Load Rating |
N/A 4002 lbf17800 N |
Maximum Speed |
N/A 2520 rpm |
Note
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |