CAD (0)
▾
Unit of Measure
Dimensions
Base Width A |
N/A 4.75 in120.6 mm |
Base to Center Height H |
N/A 4.625 in117.5 mm |
Base Height H1 |
N/A 1 in25.4 mm |
Total Height H2 |
N/A 9.59375 in243.7 mm |
Bolt Hole Spacing J |
N/A 27.375 in695.3 mm |
Bolt Hole Spacing [Lateral] J1 |
N/A 3.25 in82.6 mm |
Dimension K |
N/A 2.5625 in65.1 mm |
Total Length L |
N/A 30.375 in771.5 mm |
Travel L1 |
N/A 12 in304.8 mm |
Dimension R |
N/A 7.625 in193.7 mm |