CAD (0)
▾
Tapered Roller Bearings - 2S (Matched Bearing Assembly, with snap ring spacer)
Unit of Measure
Specifications
Cone Part Number |
N/A 28584 |
Cup Part Number |
N/A 28521 |
Inner Spacer Part Number |
N/A K107577R |
Outer Spacer Part Number |
N/A K107578R |
Design Unit |
N/A Inch |
Dimensions
d - Bore |
N/A 2.0625 in52.388 mm |
D - Cup Outer Diameter |
N/A 3.6250 in92.075 mm |
T - Width |
N/A 2.1556 in54.752 mm |
C - Width |
N/A 1.7806 in45.227 mm |
Snap Ring Diameter |
N/A 3.77 in95.83 mm |
Snap Ring Width |
N/A 0.22 in5.54 mm |
Abutment and Fillet Dimensions
| R - Cone Backface "To Clear" Radius1 | N/A 0.14 in3.600 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.030 in0.76 mm |
db - Cone Backface Backing Diameter |
N/A 2.56 in65 mm |
Da - Cup Frontface Backing Diameter |
N/A 3.46 in87.88 mm |
Basic Load Ratings
C90 - Dynamic Radial Rating (90 million revolutions) |
N/A 5770 lbf25700 N |
| C1 - Dynamic Radial Rating (1 million revolutions)3 | N/A 38700 lbf172000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)4 | N/A 3720 lbf16600 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)5 | N/A 10000 lbf44700 N |
- 1 These maximum fillet radii will be cleared by the bearing corners.
- 2 These maximum fillet radii will be cleared by the bearing corners.
- 3 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
- 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
- 5 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
- 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 8 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.