CAD (0)
▾
Tapered Roller Bearings - 2S (Matched Bearing Assembly, with snap ring spacer)
Tapered Roller Bearings - 2TS (Matched Bearing Assembly)
Clear
Filter
d - Bore (in)
d - Bore (mm)
D - Cup Outer Diameter (in)
D - Cup Outer Diameter (mm)
T - Width (in)
T - Width (mm)
C1 - Dynamic Radial Rating (1 million revolutions) (lbf)
C1 - Dynamic Radial Rating (1 million revolutions) (N)
Part Number |
Full Timken Part Number |
d - Bore |
D - Cup Outer Diameter |
T - Width |
C - Width |
Snap Ring Diameter |
Snap Ring Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| A4059 - A4138 (X5SA4059 - K524667R) | Full Timken Part Number N/A | d - Bore N/A 0.5901 in14.989 mm | D - Cup Outer Diameter N/A 1.3775 in34.989 mm | T - Width N/A 0.9660 in24.536 mm | C - Width N/A 0.7874 in20.000 mm | Snap Ring Diameter N/A 1.43 in36.35 mm | Snap Ring Width N/A 0.10 in2.54 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 5150 lbf22900 N |
CAD
N/A
|
| LM11749 - LM11710 (K106398R - K106397R) | Full Timken Part Number N/A | d - Bore N/A 11/16 in17.463 mm | D - Cup Outer Diameter N/A 1.5700 in39.878 mm | T - Width N/A 1.1900 in30.226 mm | C - Width N/A 0.9400 in23.876 mm | Snap Ring Diameter N/A 1.65 in41.91 mm | Snap Ring Width N/A 0.10 in2.54 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 11500 lbf51100 N |
CAD
N/A
|
| LM11949 - LM11910 (K107061R - K107087R) | Full Timken Part Number N/A | d - Bore N/A 3/4 in19.05 mm | D - Cup Outer Diameter N/A 1.7810 in45.237 mm | T - Width N/A 1.5 in38.1 mm | C - Width N/A 1.2300 in31.242 mm | Snap Ring Diameter N/A 1.84 in46.81 mm | Snap Ring Width N/A 0.28 in7.11 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 15300 lbf68100 N |
CAD
N/A
|
| L44643 - L44610 (K106790R - K106789R) | Full Timken Part Number N/A | d - Bore N/A 1 in25.400 mm | D - Cup Outer Diameter N/A 1.9800 in50.292 mm | T - Width N/A 1.2450 in31.623 mm | C - Width N/A 0.9650 in24.511 mm | Snap Ring Diameter N/A 2.08 in52.78 mm | Snap Ring Width N/A 0.13 in3.18 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 13900 lbf62000 N |
CAD
N/A
|
| 15578 - 15520 (X1S-15578 - K158879R) | Full Timken Part Number N/A | d - Bore N/A 1 in25.400 mm | D - Cup Outer Diameter N/A 2.2500 in57.150 mm | T - Width N/A 1.5450 in39.243 mm | C - Width N/A 1.2326 in31.308 mm | Snap Ring Diameter N/A 2.35 in59.72 mm | Snap Ring Width N/A 0.17 in0.34 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 21300 lbf94900 N |
CAD
N/A
|
| LM67048 - LM67010 (K106817R - K106610R) | Full Timken Part Number N/A | d - Bore N/A 1 1/4 in31.750 mm | D - Cup Outer Diameter N/A 2.3280 in59.131 mm | T - Width N/A 1.406 in35.712 mm | C - Width N/A 1.0860 in27.584 mm | Snap Ring Diameter N/A 2.41 in61.11 mm | Snap Ring Width N/A 0.16 in3.96 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 18300 lbf81300 N |
CAD
N/A
|
| 15125 - 15245 (X1S-15125 - K159808R) | Full Timken Part Number N/A | d - Bore N/A 1 1/4 in31.750 mm | D - Cup Outer Diameter N/A 2.4409 in61.999 mm | T - Width N/A 1.8250 in46.355 mm | C - Width N/A 1.4500 in36.830 mm | Snap Ring Diameter N/A 2.54 in64.52 mm | Snap Ring Width N/A 0.33 in8.26 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 23400 lbf104000 N |
CAD
N/A
|
| M88048 - M88010 (K147783R - K528895R) | Full Timken Part Number N/A | d - Bore N/A 1 5/16 in33.338 mm | D - Cup Outer Diameter N/A 2.6875 in68.263 mm | T - Width N/A 1.843 in46.812 mm | C - Width N/A 1.4680 in37.286 mm | Snap Ring Diameter N/A 2.85 in72.34 mm | Snap Ring Width N/A 0.09 in2.36 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 29900 lbf133000 N |
CAD
N/A
|
| LM48548 - LM48510 (K106389R - K106390R) | Full Timken Part Number N/A | d - Bore N/A 1 3/8 in34.925 mm | D - Cup Outer Diameter N/A 2.5625 in65.088 mm | T - Width N/A 1.56 in39.624 mm | C - Width N/A 1.2400 in31.496 mm | Snap Ring Diameter N/A 2.66 in67.46 mm | Snap Ring Width N/A 0.14 in3.56 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 25300 lbf112000 N |
CAD
N/A
|
| LM48548 - LM48510 (LM48548XE - K106390R) | Full Timken Part Number N/A | d - Bore N/A 1 3/8 in34.925 mm | D - Cup Outer Diameter N/A 2.5625 in65.088 mm | T - Width N/A 1.94 in49.276 mm | C - Width N/A 1.6200 in41.148 mm | Snap Ring Diameter N/A 2.66 in67.46 mm | Snap Ring Width N/A 0.14 in3.56 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 25300 lbf112000 N |
CAD
N/A
|
| HM88649 - HM88610 (K152757 - K152758) | Full Timken Part Number N/A | d - Bore N/A 1 3/8 in34.925 mm | D - Cup Outer Diameter N/A 2.8438 in72.233 mm | T - Width N/A 2.1941 in55.730 mm | C - Width N/A 1.7565 in44.614 mm | Snap Ring Diameter N/A 2.95 in75.00 mm | Snap Ring Width N/A 0.19 in4.93 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 30100 lbf134000 N |
CAD
N/A
|
| 23691 - 23621 (K143257R - K109519R) | Full Timken Part Number N/A | d - Bore N/A 1.3780 in35.001 mm | D - Cup Outer Diameter N/A 2.8750 in73.025 mm | T - Width N/A 2.2180 in56.337 mm | C - Width N/A 1.8430 in46.812 mm | Snap Ring Diameter N/A 3.01 in76.48 mm | Snap Ring Width N/A 0.09 in2.36 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 35000 lbf156000 N |
CAD
N/A
|
| LM29749 - LM29710 (K106393R - K106390R) | Full Timken Part Number N/A | d - Bore N/A 1 1/2 in38.1 mm | D - Cup Outer Diameter N/A 2.5625 in65.088 mm | T - Width N/A 1.56 in39.624 mm | C - Width N/A 1.2400 in31.496 mm | Snap Ring Diameter N/A 2.66 in67.46 mm | Snap Ring Width N/A 0.14 in3.56 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 19000 lbf84600 N |
CAD
N/A
|
| LM29748 - LM29710 (K106393R - K106390R) | Full Timken Part Number N/A | d - Bore N/A 1 1/2 in38.1 mm | D - Cup Outer Diameter N/A 2.5625 in65.088 mm | T - Width N/A 1.56 in39.624 mm | C - Width N/A 1.2400 in31.496 mm | Snap Ring Diameter N/A 2.66 in67.46 mm | Snap Ring Width N/A 0.14 in3.56 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 19000 lbf84600 N |
CAD
N/A
|
| LM501349 - LM501310 (K426891R - K150486R) | Full Timken Part Number N/A | d - Bore N/A 1 5/8 in41.275 mm | D - Cup Outer Diameter N/A 2.8910 in73.431 mm | T - Width N/A 1.6580 in42.113 mm | C - Width N/A 1.2780 in32.461 mm | Snap Ring Diameter N/A 3.00 in76.20 mm | Snap Ring Width N/A 0.12 in3.00 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 29300 lbf130000 N |
CAD
N/A
|
| LM501349 - LM501310 (K426891R - K426892R) | Full Timken Part Number N/A | d - Bore N/A 1 5/8 in41.275 mm | D - Cup Outer Diameter N/A 2.8910 in73.431 mm | T - Width N/A 1.68 in42.672 mm | C - Width N/A 1.3000 in33.020 mm | Snap Ring Diameter N/A 3.00 in76.20 mm | Snap Ring Width N/A 0.14 in3.56 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 29300 lbf130000 N |
CAD
N/A
|
| 28584 - 28521 (K107577R - K107578R) | Full Timken Part Number N/A | d - Bore N/A 2.0625 in52.388 mm | D - Cup Outer Diameter N/A 3.6250 in92.075 mm | T - Width N/A 2.1556 in54.752 mm | C - Width N/A 1.7806 in45.227 mm | Snap Ring Diameter N/A 3.77 in95.83 mm | Snap Ring Width N/A 0.22 in5.54 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 38700 lbf172000 N |
CAD
N/A
|
| LM806649 - LM806610 (K114294R - K114295R) | Full Timken Part Number N/A | d - Bore N/A 2.1250 in53.975 mm | D - Cup Outer Diameter N/A 3 1/2 in88.900 mm | T - Width N/A 1.718 in43.637 mm | C - Width N/A 1.2804 in32.522 mm | Snap Ring Diameter N/A 3.65 in92.61 mm | Snap Ring Width N/A 0.22 in5.54 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 25600 lbf114000 N |
CAD
N/A
|
| 39580 - 39521 (X3S-39580 - K326057R) | Full Timken Part Number N/A | d - Bore N/A 2 1/4 in57.150 mm | D - Cup Outer Diameter N/A 4-7/16 in112.713 mm | T - Width N/A 2.625 in66.675 mm | C - Width N/A 2.1250 in53.975 mm | Snap Ring Diameter N/A 4.60 in116.74 mm | Snap Ring Width N/A 0.25 in6.35 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 65300 lbf291000 N |
CAD
N/A
|
| 392 - 394A (K444667R - K444668R) | Full Timken Part Number N/A | d - Bore N/A 2 7/16 in61.913 mm | D - Cup Outer Diameter N/A 4.3307 in110 mm | T - Width N/A 1.9502 in49.535 mm | C - Width N/A 1.7002 in43.185 mm | Snap Ring Diameter N/A 4.57 in116.10 mm | Snap Ring Width N/A 0.22 in5.54 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 38700 lbf172000 N |
CAD
N/A
|
| 39590 - 39521 (K326056R - K326057R) | Full Timken Part Number N/A | d - Bore N/A 2.6250 in66.675 mm | D - Cup Outer Diameter N/A 4-7/16 in112.713 mm | T - Width N/A 2.625 in66.675 mm | C - Width N/A 2.1250 in53.975 mm | Snap Ring Diameter N/A 4.60 in116.74 mm | Snap Ring Width N/A 0.25 in6.35 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 65300 lbf291000 N |
CAD
N/A
|
| 399A - 394A (X5S-399A - XC914-SD) | Full Timken Part Number N/A | d - Bore N/A 2 11/16 in68.263 mm | D - Cup Outer Diameter N/A 4.3307 in110 mm | T - Width N/A 1.9462 in49.433 mm | C - Width N/A 1.6962 in43.083 mm | Snap Ring Diameter N/A 4.49 in114.05 mm | Snap Ring Width N/A 0.22 in5.54 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 38700 lbf172000 N |
CAD
N/A
|
| 27690 - 27620 (K107581R - K107582R) | Full Timken Part Number N/A | d - Bore N/A 3.2813 in83.345 mm | D - Cup Outer Diameter N/A 4.9375 in125.413 mm | T - Width N/A 2.1560 in54.762 mm | C - Width N/A 1.7186 in43.652 mm | Snap Ring Diameter N/A 5.12 in130.07 mm | Snap Ring Width N/A 0.16 in3.96 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 45900 lbf204000 N |
CAD
N/A
|
| LL217849 - LL217810 (LL217849XB - K143253R) | Full Timken Part Number N/A | d - Bore N/A 3 1/2 in88.900 mm | D - Cup Outer Diameter N/A 4.7812 in121.442 mm | T - Width N/A 1.4056 in35.702 mm | C - Width N/A 1.0930 in27.762 mm | Snap Ring Diameter N/A 4.97 in126.14 mm | Snap Ring Width N/A 0.22 in5.54 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 23300 lbf104000 N |
CAD
N/A
|

