CAD (0)
▾
Tapered Roller Bearings - 2S (Matched Bearing Assembly, with snap ring spacer)
Unit of Measure
Specifications
Cone Part Number |
N/A L44643 |
Cup Part Number |
N/A L44610 |
Inner Spacer Part Number |
N/A K106790R |
Outer Spacer Part Number |
N/A K106789R |
Design Unit |
N/A Inch |
Dimensions
d - Bore |
N/A 1 in25.400 mm |
D - Cup Outer Diameter |
N/A 1.9800 in50.292 mm |
T - Width |
N/A 1.2450 in31.623 mm |
C - Width |
N/A 0.9650 in24.511 mm |
Snap Ring Diameter |
N/A 2.08 in52.78 mm |
Snap Ring Width |
N/A 0.13 in3.18 mm |
Abutment and Fillet Dimensions
| R - Cone Backface "To Clear" Radius1 | N/A 0.050 in1.270 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.050 in1.27 mm |
db - Cone Backface Backing Diameter |
N/A 1.26 in32 mm |
Da - Cup Frontface Backing Diameter |
N/A 1.87 in47.50 mm |
Basic Load Ratings
C90 - Dynamic Radial Rating (90 million revolutions) |
N/A 2080 lbf9230 N |
| C1 - Dynamic Radial Rating (1 million revolutions)3 | N/A 13900 lbf62000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)4 | N/A 1330 lbf5910 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)5 | N/A 3610 lbf16100 N |
- 1 These maximum fillet radii will be cleared by the bearing corners.
- 2 These maximum fillet radii will be cleared by the bearing corners.
- 3 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
- 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
- 5 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
- 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 8 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.