CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Oil Holes in Retainer

N/A No

d - Bore Diameter

N/A 0.938 in

Bearing Type

N/A Thrust Tapered Roller Bearings - TTSPS

d1 - Bore Diameter

N/A 0.947 in24.054 mm

Dimensions

D - Bearing O.D.

N/A 1.77 in44.958 mm

T - Bearing Width

N/A 0.531 in13.487 mm

R - Fillet Radius Shaft (Max)

N/A 0.03 in0.800 mm

Basic Load Ratings

Steering Pivot Rating

N/A 2690 lbf11950 N