CAD (0)
▾
Thrust Tapered Roller Bearings-Type TTSP, TTSPS, TTSPL
Thrust Tapered Roller Bearings
- Comprised of two thrust tapered races, rollers, cage and an outside retainer which holds the components together during shipping and installation.
- Off-apex roller arrangement.
- These are light-duty thrust bearings which are used extensively in the steering pivot positions of automotive and other industrial applications.
- Types TTSP, TTSPS and TTSPL are identical except for the cage construction.
1 2
Clear
Filter
d - Bore Diameter (in)
D - Bearing O.D. (in)
D - Bearing O.D. (mm)
T - Bearing Width (in)
T - Bearing Width (mm)
Steering Pivot Rating (lbf)
Steering Pivot Rating (N)
Part Number |
Oil Holes in Retainer |
d - Bore Diameter |
D - Bearing O.D. |
T - Bearing Width |
Steering Pivot Rating |
CAD |
|---|---|---|---|---|---|---|
| T63-904A1 | Oil Holes in Retainer N/A No | d - Bore Diameter N/A 0.635 in | D - Bearing O.D. N/A 1.6250 in41.275 mm | T - Bearing Width N/A 0.5 in12.7 mm | Steering Pivot Rating N/A 2500 lbf11100 N |
CAD
N/A
|
| T77-904A1 | Oil Holes in Retainer N/A No | d - Bore Diameter N/A 0.76 in | D - Bearing O.D. N/A 1.6250 in41.275 mm | T - Bearing Width N/A 0.5 in12.7 mm | Steering Pivot Rating N/A 2500 lbf11100 N |
CAD
N/A
|
| T77W-904A4 | Oil Holes in Retainer N/A Yes | d - Bore Diameter N/A 0.76 in | D - Bearing O.D. N/A 1.6250 in41.275 mm | T - Bearing Width N/A 0.5 in12.7 mm | Steering Pivot Rating N/A 2500 lbf11100 N |
CAD
N/A
|
| T76-904A1 | Oil Holes in Retainer N/A No | d - Bore Diameter N/A 0.76 in | D - Bearing O.D. N/A 1.6250 in41.275 mm | T - Bearing Width N/A 0.531 in13.487 mm | Steering Pivot Rating N/A 2500 lbf11100 N |
CAD
N/A
|
| T77-904A5 | Oil Holes in Retainer N/A No | d - Bore Diameter N/A 0.76 in | D - Bearing O.D. N/A 1.6250 in41.275 mm | T - Bearing Width N/A 0.5 in12.7 mm | Steering Pivot Rating N/A 2500 lbf11100 N |
CAD
N/A
|
| T88-904A1 | Oil Holes in Retainer N/A No | d - Bore Diameter N/A 0.885 in | D - Bearing O.D. N/A 1.8906 in48.021 mm | T - Bearing Width N/A 0.594 in15.088 mm | Steering Pivot Rating N/A 3890 lbf17300 N |
CAD
N/A
|
| T88W-904A3 | Oil Holes in Retainer N/A Yes | d - Bore Diameter N/A 0.885 in | D - Bearing O.D. N/A 1.8906 in48.021 mm | T - Bearing Width N/A 0.594 in15.088 mm | Steering Pivot Rating N/A 3890 lbf17300 N |
CAD
N/A
|
| T92-904A1 | Oil Holes in Retainer N/A No | d - Bore Diameter N/A 0.938 in | D - Bearing O.D. N/A 1.77 in44.958 mm | T - Bearing Width N/A 0.531 in13.487 mm | Steering Pivot Rating N/A 2690 lbf11950 N |
CAD
N/A
|
| T93-90010 | Oil Holes in Retainer N/A No | d - Bore Diameter N/A 0.947 in | D - Bearing O.D. N/A 1.77 in44.958 mm | T - Bearing Width N/A 0.531 in13.487 mm | Steering Pivot Rating N/A 2690 lbf11950 N |
CAD
N/A
|
| T94-904A1 | Oil Holes in Retainer N/A No | d - Bore Diameter N/A 0.947 in | D - Bearing O.D. N/A 1.8906 in48.021 mm | T - Bearing Width N/A 0.594 in15.088 mm | Steering Pivot Rating N/A 3900 lbf17350 N |
CAD
N/A
|
| T94W-904A4 | Oil Holes in Retainer N/A Yes | d - Bore Diameter N/A 0.947 in | D - Bearing O.D. N/A 1.8906 in48.021 mm | T - Bearing Width N/A 0.594 in15.088 mm | Steering Pivot Rating N/A 3900 lbf17350 N |
CAD
N/A
|
| T101-904A1 | Oil Holes in Retainer N/A No | d - Bore Diameter N/A 1.01 in | D - Bearing O.D. N/A 2 in50.8 mm | T - Bearing Width N/A 0.625 in15.875 mm | Steering Pivot Rating N/A 4200 lbf18600 N |
CAD
N/A
|
| T101W-904A2 | Oil Holes in Retainer N/A Yes | d - Bore Diameter N/A 1.01 in | D - Bearing O.D. N/A 2 in50.8 mm | T - Bearing Width N/A 0.625 in15.875 mm | Steering Pivot Rating N/A 4200 lbf18600 N |
CAD
N/A
|
| T107-904A1 | Oil Holes in Retainer N/A No | d - Bore Diameter N/A 1.072 in | D - Bearing O.D. N/A 2 in50.8 mm | T - Bearing Width N/A 0.625 in15.875 mm | Steering Pivot Rating N/A 4200 lbf18600 N |
CAD
N/A
|
| T110-904A1 | Oil Holes in Retainer N/A No | d - Bore Diameter N/A 1.135 in | D - Bearing O.D. N/A 2.094 in53.188 mm | T - Bearing Width N/A 0.625 in15.875 mm | Steering Pivot Rating N/A 4500 lbf20000 N |
CAD
N/A
|
| T113-904A2 | Oil Holes in Retainer N/A No | d - Bore Diameter N/A 1.135 in | D - Bearing O.D. N/A 2.1875 in55.562 mm | T - Bearing Width N/A 0.625 in15.875 mm | Steering Pivot Rating N/A 4500 lbf20000 N |
CAD
N/A
|
| T113X-904A1 | Oil Holes in Retainer N/A No | d - Bore Diameter N/A 1.135 in | D - Bearing O.D. N/A 2.1875 in55.562 mm | T - Bearing Width N/A 0.625 in15.875 mm | Steering Pivot Rating N/A 4500 lbf20000 N |
CAD
N/A
|
| T113-904A3 | Oil Holes in Retainer N/A No | d - Bore Diameter N/A 1.135 in | D - Bearing O.D. N/A 2.1875 in55.562 mm | T - Bearing Width N/A 0.625 in15.875 mm | Steering Pivot Rating N/A 4500 lbf20000 N |
CAD
N/A
|
| T119-904A1 | Oil Holes in Retainer N/A No | d - Bore Diameter N/A 1.1975 in | D - Bearing O.D. N/A 2.1875 in55.562 mm | T - Bearing Width N/A 0.625 in15.875 mm | Steering Pivot Rating N/A 4500 lbf20000 N |
CAD
N/A
|
| T121-90010 | Oil Holes in Retainer N/A No | d - Bore Diameter N/A 1.2093 in | D - Bearing O.D. N/A 2.1875 in55.562 mm | T - Bearing Width N/A 0.625 in15.875 mm | Steering Pivot Rating N/A 4500 lbf20000 N |
CAD
N/A
|
| T126-904A1 | Oil Holes in Retainer N/A No | d - Bore Diameter N/A 1.2600 in | D - Bearing O.D. N/A 2.1875 in55.562 mm | T - Bearing Width N/A 0.625 in15.875 mm | Steering Pivot Rating N/A 4500 lbf20000 N |
CAD
N/A
|
| T126W-904A5 | Oil Holes in Retainer N/A Yes | d - Bore Diameter N/A 1.2600 in | D - Bearing O.D. N/A 2.1875 in55.562 mm | T - Bearing Width N/A 0.625 in15.875 mm | Steering Pivot Rating N/A 4500 lbf20000 N |
CAD
N/A
|
| T126AW-90010 | Oil Holes in Retainer N/A Yes | d - Bore Diameter N/A 1.2600 in | D - Bearing O.D. N/A 2.1875 in55.562 mm | T - Bearing Width N/A 0.625 in15.875 mm | Steering Pivot Rating N/A 4500 lbf20000 N |
CAD
N/A
|
| T1370-904A3 | Oil Holes in Retainer N/A No | d - Bore Diameter N/A 1.3787 in | D - Bearing O.D. N/A 2.1875 in55.562 mm | T - Bearing Width N/A 0.625 in15.875 mm | Steering Pivot Rating N/A 3600 lbf16000 N |
CAD
N/A
|
| T139-904A1 | Oil Holes in Retainer N/A No | d - Bore Diameter N/A 1.385 in | D - Bearing O.D. N/A 2.3125 in58.738 mm | T - Bearing Width N/A 0.625 in15.875 mm | Steering Pivot Rating N/A 4800 lbf21400 N |
CAD
N/A
|
1 2