CAD (0)
▾
Unit of Measure
Specifications
d - Bore Diameter |
N/A 7.2500 in |
Bearing Type |
N/A Thrust Tapered Roller Bearings - TTHDFLSA |
Dimensions
D - Bearing O.D. |
N/A 16.0000 in406.400 mm |
T - Bearing Width |
N/A 8 in203.2 mm |
T1 - Ring Thickness |
N/A 2.625 in66.68 mm |
D1 - Small Diameter O.D. |
N/A 15.938 in404.81 mm |
d1 - Large Bore I.D. |
N/A 7.375 in187.32 mm |
r - Fillet Radius Shaft/Housing (Max) |
N/A 0.24 in6.1 mm |
H - Shoulder Diameter - Shaft |
N/A 13.62 in346.1 mm |
E - Shoulder Diameter - Housing |
N/A 9 in228.6 mm |