CAD (0)
▾
Thrust Tapered Roller Bearings-Type TTHDFLSA
Thrust Tapered Roller Bearings
- Same basic roller and raceway design as the TTHDFL, except that the lower race is composed of two pieces whose faces are spherically ground to permit self-alignment under conditions of initial misalignment.
- TTHDFLSA bearings should not be used if dynamic misalignment (changing under load) is expected.
Clear
Filter
d - Bore Diameter (in)
D - Bearing O.D. (in)
D - Bearing O.D. (mm)
T - Bearing Width (in)
T - Bearing Width (mm)
Dynamic Load Rating (lbf)
Dynamic Load Rating (N)
Part Number |
d - Bore Diameter |
D - Bearing O.D. |
T - Bearing Width |
Static Load Rating |
Dynamic Load Rating |
CAD |
|---|---|---|---|---|---|---|
| A–5934–B | d - Bore Diameter N/A 4 in | D - Bearing O.D. N/A 8 in203.2 mm | T - Bearing Width N/A 1.875 in47.625 mm | Static Load Rating N/A 517000 lbf2300000 N | Dynamic Load Rating N/A 44200 lbf200000 N |
CAD
N/A
|
| C–7862–C | d - Bore Diameter N/A 5 in | D - Bearing O.D. N/A 10.5 in266.7 mm | T - Bearing Width N/A 2.812 in71.425 mm | Static Load Rating N/A 1110000 lbf4920000 N | Dynamic Load Rating N/A 91200 lbf400000 N |
CAD
N/A
|
| B–7976–C | d - Bore Diameter N/A 7.2500 in | D - Bearing O.D. N/A 16.0000 in406.400 mm | T - Bearing Width N/A 8 in203.2 mm | Static Load Rating N/A 3380000 lbf15000000 N | Dynamic Load Rating N/A 308000 lbf1370000 N |
CAD
N/A
|
| B–8824–C | d - Bore Diameter N/A 7.8730 in | D - Bearing O.D. N/A 15.746 in399.948 mm | T - Bearing Width N/A 4.7969 in121.841 mm | Static Load Rating N/A 2920000 lbf13000000 N | Dynamic Load Rating N/A 237000 lbf1060000 N |
CAD
N/A
|
| S–3806–B | d - Bore Diameter N/A 7.8730 in | D - Bearing O.D. N/A 15.747 in399.975 mm | T - Bearing Width N/A 4.7985 in121.881 mm | Static Load Rating N/A 2920000 lbf13000000 N | Dynamic Load Rating N/A 237000 lbf1060000 N |
CAD
N/A
|
| E–2004–C | d - Bore Diameter N/A 9 in | D - Bearing O.D. N/A 18.998 in482.549 mm | T - Bearing Width N/A 6 1/4 in158.75 mm | Static Load Rating N/A 4500000 lbf20000000 N | Dynamic Load Rating N/A 375000 lbf1670000 N |
CAD
N/A
|
| H–2212–A | d - Bore Diameter N/A 9 in | D - Bearing O.D. N/A 19.0000 in482.600 mm | T - Bearing Width N/A 6 1/4 in158.75 mm | Static Load Rating N/A 4500000 lbf20000000 N | Dynamic Load Rating N/A 375000 lbf1670000 N |
CAD
N/A
|
| H–1685–C | d - Bore Diameter N/A 9 1/2 in | D - Bearing O.D. N/A 19.248 in488.899 mm | T - Bearing Width N/A 6 in152.4 mm | Static Load Rating N/A 4240000 lbf18900000 N | Dynamic Load Rating N/A 329000 lbf1460000 N |
CAD
N/A
|
| P–1739–C | d - Bore Diameter N/A 12 in | D - Bearing O.D. N/A 24.0 in609.600 mm | T - Bearing Width N/A 8-1/2 in215.9 mm | Static Load Rating N/A 6990000 lbf31100000 N | Dynamic Load Rating N/A 586000 lbf2610000 N |
CAD
N/A
|
| B–8750–G | d - Bore Diameter N/A 14 in | D - Bearing O.D. N/A 26.0 in660.400 mm | T - Bearing Width N/A 10 in254 mm | Static Load Rating N/A 7700000 lbf34200000 N | Dynamic Load Rating N/A 652000 lbf2900000 N |
CAD
N/A
|
| B–8424–C | d - Bore Diameter N/A 16.0000 in | D - Bearing O.D. N/A 34.25 in869.95 mm | T - Bearing Width N/A 9.5 in241.3 mm | Static Load Rating N/A 16500000 lbf73500000 N | Dynamic Load Rating N/A 1090000 lbf4840000 N |
CAD
N/A
|
| B–8073–C | d - Bore Diameter N/A 20.0000 in | D - Bearing O.D. N/A 39.0000 in990.600 mm | T - Bearing Width N/A 7 3/4 in196.85 mm | Static Load Rating N/A 17500000 lbf77800000 N | Dynamic Load Rating N/A 994000 lbf4420000 N |
CAD
N/A
|