CAD (0)
▾
Unit of Measure
Specifications
d - Bore Diameter |
N/A 20.0000 in |
Bearing Type |
N/A Thrust Tapered Roller Bearings - TTHDFLSA |
Dimensions
D - Bearing O.D. |
N/A 39.0000 in990.600 mm |
T - Bearing Width |
N/A 7 3/4 in196.85 mm |
T1 - Ring Thickness |
N/A 2.65 in67.31 mm |
D1 - Small Diameter O.D. |
N/A 38.938 in989.03 mm |
d1 - Large Bore I.D. |
N/A 20.125 in511.18 mm |
r - Fillet Radius Shaft/Housing (Max) |
N/A 0.5 in12.7 mm |
H - Shoulder Diameter - Shaft |
N/A 36.5 in927.1 mm |
E - Shoulder Diameter - Housing |
N/A 22.19 in563.6 mm |