CAD (0)
▾
Unit of Measure
Specifications
d - Bore Diameter |
N/A 16.0000 in |
Bearing Type |
N/A Thrust Tapered Roller Bearings - TTHDFLSA |
Dimensions
D - Bearing O.D. |
N/A 34.25 in869.95 mm |
T - Bearing Width |
N/A 9.5 in241.3 mm |
T1 - Ring Thickness |
N/A 3.25 in82.55 mm |
D1 - Small Diameter O.D. |
N/A 34.938 in887.41 mm |
d1 - Large Bore I.D. |
N/A 17.25 in438.15 mm |
r - Fillet Radius Shaft/Housing (Max) |
N/A 0.65 in16.5 mm |
H - Shoulder Diameter - Shaft |
N/A 31.62 in803.3 mm |
E - Shoulder Diameter - Housing |
N/A 18.25 in463.6 mm |