CAD (0)
▾
Unit of Measure
Specifications
d - Bore Diameter |
N/A 14 in |
Bearing Type |
N/A Thrust Tapered Roller Bearings - TTHDFLSA |
Dimensions
D - Bearing O.D. |
N/A 26.0 in660.400 mm |
T - Bearing Width |
N/A 10 in254 mm |
T1 - Ring Thickness |
N/A 3 in76.2 mm |
D1 - Small Diameter O.D. |
N/A 25.875 in657.23 mm |
d1 - Large Bore I.D. |
N/A 14.125 in358.78 mm |
r - Fillet Radius Shaft/Housing (Max) |
N/A 0.4 in10.2 mm |
H - Shoulder Diameter - Shaft |
N/A 22.75 in577.9 mm |
E - Shoulder Diameter - Housing |
N/A 16.25 in412.8 mm |