CAD (0)
  • Cart is empty
Unit of Measure

Specifications

d - Bore Diameter

N/A 9 1/2 in

Bearing Type

N/A Thrust Tapered Roller Bearings - TTHDFLSA

Dimensions

D - Bearing O.D.

N/A 19.248 in488.899 mm

T - Bearing Width

N/A 6 in152.4 mm

T1 - Ring Thickness

N/A 2.25 in57.15 mm

D1 - Small Diameter O.D.

N/A 19 in482.6 mm

d1 - Large Bore I.D.

N/A 9.531 in242.09 mm

r - Fillet Radius Shaft/Housing (Max)

N/A 0.24 in6.1 mm

H - Shoulder Diameter - Shaft

N/A 17 in431.8 mm

E - Shoulder Diameter - Housing

N/A 11 in279.4 mm

Basic Load Ratings

Static Load Rating

N/A 4240000 lbf18900000 N

Dynamic Load Rating

N/A 329000 lbf1460000 N